(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Loctite Hot Melt Adhesive Glue Gun

Loctite Hot Melt Adhesive Glue Gun

Standard Unit Price:
7,723,385 IDR
Days to Ship :
Quote

[Features]
· Comes with temperature control function.
· Due to adopting a special heater, it takes 3 minutes to reach the operating temperature.

Basic Specifications

  • Product Type
    Hot melt adhesive
  • Color
    Other
  • Other
    Option
  • Details Type
    Adhesive Gun (With Temperature Control Function)
  • JAN Code
    4976742256882
  • Trusco Code
    453-6312
  • Mass(g)
    835
  • Features
    Temperature control function is provided. Due to adopting a special heater, it takes 3 minutes to reach the operating temperature.
  • Power Supply(V)
    AC100
  • Temperature Setting(°C)
    100–200
  • Discharging capacity(kg/h)
    0.7–1.1
  • Power consumption (W)
    100
  • Standard nozzle diameter
    2mm
  • Applicable Adhesive Compound
    Henkel HM-STL Type
  • Contents
    1 unit

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
7,723,385 IDR

Part Number : HGP-HY1
Days to Ship Quote
Standard Unit Price 7,723,385 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Hot melt adhesive
  • Color
    [Other] Other
  • Other
    Option
  • Details Type
    Adhesive Gun (With Temperature Control Function)
  • JAN Code
    4976742256882
  • Trusco Code
    453-6312
  • Mass(g)
    835
  • Features
    Temperature control function is provided. Due to adopting a special heater, it takes 3 minutes to reach the operating temperature.
  • Power Supply(V)
    AC100
  • Temperature Setting(°C)
    100–200
  • Discharging capacity(kg/h)
    0.7–1.1
  • Power consumption (W)
    100
  • Standard nozzle diameter
    2mm
  • Applicable Adhesive Compound
    Henkel HM-STL Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)