(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Loctite High Strength Adhesive Remover

Loctite High Strength Adhesive Remover

Standard Unit Price:
117,693 IDR-
Days to Ship :
1 Day(s) or more

Spray type adhesive stripper.
[Features]
· Frothy and unlikely to drip or spray, while enveloping with bubbles achieves strong removal.
· Strong type that can also remove stubborn adhesive left over from tape.
· Includes a dedicated spatula ideal for removal.
[Applications]
· Removing tightly fixed adhesives or old and hard-to-remove stickers.
· Removal of adhesive from tape.
· Removing old and hard-to-remove stickers or tape.

Basic Specifications

  • Product Type
    Label Adhesive Cleaner
  • Type
    Spray
  • Accessory
    With Spatula
  • Color
    Transparency
  • Main Ingredient
    Mixed Organic Solution (IPA / butyl acetate)
  • Application 1
    For peeling off old tape and stickers that are hard to remove.
  • Application 2
    Removes adhesive tape marks and stickiness.
  • Features
    This product is sag resistant and will not scatter.
Part Number
Amount Of Content

Refine by

  • 1 pc (60 ml)
  • 1 pc (220 ml)
  • Clear
Trusco Code

Refine by

  • 378-3871
  • 416-6019
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (220 ml)
416-6019
13 Day(s) or more
207,692 IDR

Part Number : DKH-220
Days to Ship 13 Day(s) or more
Standard Unit Price 207,692 IDR
Quantity 1 pc (220 ml)

Specificationtitle

  • Product Type
    Label Adhesive Cleaner
  • Type
    Spray
  • Accessory
    With Spatula
  • Color
    Transparency
  • Trusco Code
    416-6019
  • Mass(g)
    228
  • Main Ingredient
    Mixed Organic Solution (IPA / butyl acetate)
  • Application 1
    For peeling off old tape and stickers that are hard to remove.
  • Application 2
    Removes adhesive tape marks and stickiness.
  • Features
    This product is sag resistant and will not scatter.
1 pc (60 ml)
378-3871
1 Day(s)
117,693 IDR

Part Number : DKH-601
Days to Ship 1 Day(s)
Standard Unit Price 117,693 IDR
Quantity 1 pc (60 ml)

Specificationtitle

  • Product Type
    Label Adhesive Cleaner
  • Type
    Spray
  • Accessory
    With Spatula
  • Color
    Transparency
  • Trusco Code
    378-3871
  • Mass(g)
    85
  • Main Ingredient
    Mixed Organic Solution (IPA / butyl acetate)
  • Application 1
    For peeling off old tape and stickers that are hard to remove.
  • Application 2
    Removes adhesive tape marks and stickiness.
  • Features
    This product is sag resistant and will not scatter.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)