(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Point Slate Pencil【100 Pieces Per Package】

Double Point Slate Pencil

[Features]
·Practical goods that are mainly popular and inexpensive
·Sekihitsu: rock

Part Number

Configured Part Number is shown.

1

Part Number
1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

221,798 IDR

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Slate Pencil Shape Bisected Thickness(mm) 5
Width(mm) 5 Length(mm) 80 Features This is mainly a popular daily necessity with a cheap price.
Quantity 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)