(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thin Slate Pencil【100 Pieces Per Package】

Thin Slate Pencil

[Features]
· A practical product of specially selected ore favored by many with an appearance that is aesthetically pleasing and withstands impacts during processing, rounded after fine division finishing.

Part Number

Configured Part Number is shown.

3

Part Number
3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

229,094 IDR

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Slate Pencil Shape Fine Round Length(mm) 80
Diameter(φ) 5 Features A practical product of specially selected ore favored by many with an appearance that is aesthetically pleasing and withstands impacts during processing and finished into a round shape. Quantity 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)