(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

King Marking Pen Slate Holder Type A (Part Numbers)

King Marking Pen Slate Holder Type A

· Use with a scriber dedicated for fine writing.
· Maintains a 1 mm width line and can be used immediately without polishing.
· It has a scribing tip at the end of the holder.

Part Number

Configured Part Number is shown.

KMP-A

Part Number
KMP-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

311,627 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Slate Pencil Shape Pen Size(mm) 160×13×12
Specifications With Tip Scribe Needle Bit G3 Features With Tip Scribe Needle Bit G3. Holder, detailed book. A 3 Purpose Type for a Large Cap Book

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)