(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drill Bit for Stone SB Type

Drill Bit for Stone SB Type

[Features]
· Outstanding sharpness and durability support materials from general stone to difficult-to-cut granite.
· Provides effective power transmission due to the "slip-proof" engraving on the shank.
· By cooling the cutting edge with water when boring, even greater cutting performance and durability will be achieved.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SB3.0-85BP
SB3.2-85BP
SB3.4-85BP
SB3.5-85BP
SB4.0-85BP
SB4.3-85BP
SB4.5-85BP
SB4.8-85BP
SB5.0-85BP
SB5.5-100BP
SB6.0-100BP
SB6.4-100BP
SB7.0-125BP
SB8.0-125BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Overall Length
(mm)
Effective Length
(mm)
Operating electric drill appropriate rotation speed
(prm)

92,308 IDR

1 Piece(s) 8 Day(s) or more 38550-

92,308 IDR

1 Piece(s) 8 Day(s) or more 3.28550-

92,308 IDR

1 Piece(s) 8 Day(s) or more 3.48550-

92,308 IDR

1 Piece(s) 8 Day(s) or more 3.58550-

92,308 IDR

1 Piece(s) 8 Day(s) or more 48550-

92,308 IDR

1 Piece(s) 8 Day(s) or more 4.38550-

92,308 IDR

1 Piece(s) 8 Day(s) or more 4.58550-

92,308 IDR

1 Piece(s) 8 Day(s) or more 4.885501500-2000

96,923 IDR

1 Piece(s) 8 Day(s) or more 585501500-2000

96,923 IDR

1 Piece(s) 8 Day(s) or more 5.510065-

103,077 IDR

1 Piece(s) 8 Day(s) or more 6100652000-2500

103,077 IDR

1 Piece(s) 8 Day(s) or more 6.4100652000-2500

130,769 IDR

1 Piece(s) 8 Day(s) or more 712575-

138,462 IDR

1 Piece(s) 8 Day(s) or more 812575-

Loading...

  1. 1

Basic Information

Details Type SB Type Chuck Size(mm) 10 Shank shape Circular
Compatible Electric Motor Hammer drill Type Blister Pack Work material Concrete
Work material Block, Brick Work material Mortar Work material Slate
work material ALC Work material Japanese wall (white wall) Work material Hard siding board
Work material Soft siding board Work material Metal siding board Work material Gypsum Board
Work material Stone Work material Ceramic tile Work material Plastic
Work material Polyvinyl chloride material

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)