(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

80° Diamond-Shape With Hole and Wiper Edge, Negative, CNMG-SEW, For Finish Cutting (Part Numbers)

80° Diamond-Shape With Hole and Wiper Edge, Negative, CNMG-SEW, For Finish Cutting

[Features]
· High-efficiency breaker for finishing, with wiper edge.
· Because this product conforms to ISO standards, machining program corrections are not necessary for use.
· The effects of the wiper edge are maintained even on the obtuse-side (100°) corners.

(i)Caution

  • Please use a holder with a 95° cutting angle.

Part Number

Configured Part Number is shown.

Part Number
CNMG090404NSEWAC8015P
CNMG090404NSEWAC8025P
CNMG090404NSEWAC8035P
CNMG090408NSEWAC8015P
CNMG090408NSEWAC8025P
CNMG090408NSEWAC8035P
CNMG120404NSEWAC8015P
CNMG120404NSEWAC810P
CNMG120404NSEWAC820P
CNMG120404NSEWT1500A
CNMG120404NSEWT1500Z
CNMG120408NSEWAC8015P
CNMG120408NSEWAC810P
CNMG120408NSEWAC820P
CNMG120408NSEWT1500A
CNMG120408NSEWT1500Z
CNMG120412NSEWAC8015P
CNMG120412NSEWAC810P
CNMG120412NSEWAC820P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

94,613 IDR

10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P9.525-59.7Coating

92,515 IDR

10 Piece(s) 8 Day(s) or more -Steel / Cast Iron0.4---YesCylindricalNo / Yes (both sides)AC8025P9.525-59.7Coating

94,613 IDR

10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P9.525-59.7Coating

94,613 IDR

10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P9.525-59.7Coating

92,515 IDR

10 Piece(s) 8 Day(s) or more -Steel / Cast Iron0.8---YesCylindricalNo / Yes (both sides)AC8025P9.525-59.7Coating

94,613 IDR

10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P9.525-59.7Coating

104,933 IDR

10 Piece(s) 10 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P12.7-512.9Coating

103,507 IDR

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.70.4-12.9Carbide Coating

103,507 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.70.4-12.9Carbide Coating

94,477 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A12.70.4-12.9Cermet

103,507 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z12.70.4-12.9Coated cermet

104,933 IDR

10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P12.7-512.9Coating

103,507 IDR

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.70.8-12.9Carbide Coating

103,507 IDR

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.70.8-12.9Carbide Coating

94,477 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A12.70.8-12.9Cermet

103,507 IDR

10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z12.70.8-12.9Coated cermet

104,933 IDR

10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P12.7-512.9Coating

103,507 IDR

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.71.2-12.9Carbide Coating

103,507 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.71.2-12.9Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)