(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adapter "L Type" for Electric Screwdrivers

Adapter "L Type" for Electric Screwdrivers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Adapter "L Type" for Electric Screwdrivers
  • Adapter "L Type" for Electric Screwdrivers

[Features]
· Ideal for setting screws, removal work and drilling holes in narrow corners and edges.
· Uses a locking type bit holder that ensures secure attachment of the double headed bit. 6.35 mm hexagonal shank drill bits can also be used.
· Compatible with impact drivers.
[Applications]
· Installed as an adapter for electric screwdrivers and impact drivers.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TDA-510

Features

●Convenient for screw lock, removing and drilling in narrow corner and corner place.
●By adopting the lock type bit-holder, mounting of the double end drill bit becomes more secure and the 6.35mm hexagon shank drill bit can also be used.
●Impact screwdriver is also available.

Specification

●Input Drive(mm):6.35
●Total Length x H(mm):85 x 75
●SPQ(set):6
●Max Torque: 22N・m

Set Contents

●Fixed Handle 
●Extension Holder
●y No. 2 x 45 Double Headed Bit
Part Number
TDA-510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

413,000 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Electric drill Mass 203 (g/Set) Overall Length(mm) 85
Trusco Code 270-9457 Insertion Angle(mm) 6.35 Height(mm) 75
Features Convenient for setting screws, removal work and drilling holes in narrow corners. Uses a locking type bit holder that ensures secure attachment of the double headed bit. 6.35 mm hexagonal shank drill bits can also be used. Impact screwdrivers are also available. Set Content Fixed Handle, Extension Holder + No. 2 x 45 Double-Headed Bits

Please check the type/dimensions/specifications of the part TDA-510 in the Adapter "L Type" for Electric Screwdrivers series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)