(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shank for Drill Chucks

Shank for Drill Chucks
  • On Sale Till 31/03/2025

[Features]
· Toughened hex shank for drill chucks.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

TDC-S

Features

●Tough hexagon shaft for drill chuck.

Specification

●Total Length(mm):55
●SPQ(piece):12
●Compatible Model: TDC-250/TDC-280/TKC-170/TKC-175/TKC-180/TKC-200
●Hexagonal Shaft Dimensions: 6.35mm
Part Number
TDC-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

124,445 IDR

112,461 IDR

1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Product Type Electric drill Mass 32(g) Overall Length(mm) 55
Trusco Code 419-9731 Features Toughened hex shank for drill chucks. Specifications Applicable models: TDC-250, TDC-280, TKC-170, TKC-175, TKC-180, TKC-200

Please check the type/dimensions/specifications of the part TDC-S in the Shank for Drill Chucks series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)