(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Delvo) Screw Tightening Counter Driver x 3

(Delvo) Screw Tightening Counter Driver x 3

Can connect up to 3 drivers maximum. 8 types of tightening conditions can be stored in memory and it is possible to deal with various assemblies. Human error of screw tightening operation can be prevented.

PDF

Part Number

Configured Part Number is shown.

DLR5340-WN

 
Part Number
DLR5340-WN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

11,956,112 IDR

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Rechargeable x Sales Set Content Only Body Mass(g) 620
Trusco Code 463-9944 Input Power(V) AC100 Height(mm) 60
Width(mm) 150 Depth(mm) 120 Features Can connect up to a maximum of 3 screwdrivers. It can memorize up to 8 tightening configurations and can be assembled in different ways. Prevents human error in screw tightening work.
Counts 0 to 99 Counting System Count Up/Down Driver Lock Function ON/OFF
External Input Sensor, Reset, ch 1/2/3 External Output OK、NG、COUNT-UP、DRIVER A/B/C Cord Length 2m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)