(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Automobile Body Sealing Agent Sheet Metal White Sealer F

Automobile Body Sealing Agent Sheet Metal White Sealer F

Standard Unit Price:
173,846 IDR
Days to Ship :
Quote

[Features]
· Dry type in white paste form prevents washing away and dripping for good workability.
· It is a toluene-free type.
· No primer required.
[Applications]
· For joints and seams between sheet metal of all sorts of vehicles, such as passenger cars, trucks, and buses.

Basic Specifications

  • Product Type
    Sealing Agent
  • Color
    White
  • Trusco Code
    336-8360
  • Application 1
    For joints and seams between sheet metal of all sorts of vehicles, such as passenger cars, trucks and buses
  • Operating Temperature Range(°C)
    -10 – 50
  • Material
    Chloroprene Rubber
  • Mass
    212
  • Amount Of Content
    1 pc (180 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (180 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (180 g)
Quote
173,846 IDR

Part Number : SE-049
Days to Ship Quote
Standard Unit Price 173,846 IDR
Quantity 1 pc (180 g)

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    White
  • Trusco Code
    336-8360
  • Application 1
    For joints and seams between sheet metal of all sorts of vehicles, such as passenger cars, trucks and buses
  • Operating Temperature Range(°C)
    -10 – 50
  • Material
    Chloroprene Rubber
  • Mass
    212

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)