(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stone Seal

Stone Seal

Standard Unit Price:
206,154 IDR
Days to Ship :
Quote

[Features]
· Sealing material with excellent durability maintains a beautiful appearance for a long time with fungicide and antibacterial agent. Water-based paint can be applied.
[Applications]
· Sealants for cracks and joints of stones.

Basic Specifications

  • Product Type
    Sealing Agent
  • Color
    Gray
  • Trusco Code
    374-9240
  • Application 1
    Sealants for cracks and joints of stones
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Modified Silicone Resin
  • Mass
    182
  • Amount Of Content
    1 pc (120 ml)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc (120 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (120 ml)
Quote
206,154 IDR

Part Number : SX-015
Days to Ship Quote
Standard Unit Price 206,154 IDR
Quantity 1 pc (120 ml)

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    Gray
  • Trusco Code
    374-9240
  • Application 1
    Sealants for cracks and joints of stones
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Modified Silicone Resin
  • Mass
    182

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)