(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bath-Caulk N (for Bathrooms and Tiles)

Bath-Caulk N (for Bathrooms and Tiles)

Standard Unit Price:
204,770 IDR-
Days to Ship :
Quote

A bathroom filler (containing a mold prevention agent) for removing unwanted odors.

Basic Specifications

  • Product Type
    Sealing Agent
  • Color
    White
  • Application 1
    For Filling in Gaps Between Bathtubs and Walls, and Between Tiles in Bathrooms
  • Operating Temperature Range(°C)
    -40 – 120
  • Material
    Silicone resin
  • Accessories
    Masking Tape, Nozzle, Spatula, Squeezer
Part Number
Trusco Code

Refine by

  • 374-9045
  • 374-9029
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
374-9029
Quote
204,770 IDR

Part Number : HJ-146
Days to Ship Quote
Standard Unit Price 204,770 IDR

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    White
  • Trusco Code
    374-9029
  • Application 1
    For Filling in Gaps Between Bathtubs and Walls, and Between Tiles in Bathrooms
  • Operating Temperature Range(°C)
    -40 – 120
  • Material
    Silicone resin
  • Mass
    73.5
  • Accessories
    Masking Tape, Nozzle, Spatula, Squeezer
374-9045
Quote
331,385 IDR

Part Number : HJ-153
Days to Ship Quote
Standard Unit Price 331,385 IDR

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    White
  • Trusco Code
    374-9045
  • Application 1
    For Filling in Gaps Between Bathtubs and Walls, and Between Tiles in Bathrooms
  • Operating Temperature Range(°C)
    -40 – 120
  • Material
    Silicone resin
  • Mass
    147
  • Accessories
    Masking Tape, Nozzle, Spatula, Squeezer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)