(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fireproof Putty

Fireproof Putty

Standard Unit Price:
213,846 IDR
Days to Ship :
Quote

[Features]
· Features excellent adhesion performance at high temperatures (600 to 1,100°C).
· Non-flammable type with minimal smoke and odor.
· A water-based type with no concerns about fire.
[Applications]
· Repairing cracks in bathtub and water heater exhaust pipes as well as sealing holes in bathroom walls.

Basic Specifications

  • Product Type
    Sealing Agent
  • Color
    Gray
  • Trusco Code
    327-4322
  • Application 1
    For repairing holes and cracked portions in the seal of the gaps in exhaust pipes coming from bathrooms, hot-water heaters, and so on, to the wall
  • Operating Temperature Range(°C)
    5~1100
  • Material
    Aluminum hydroxide-based inorganic substance
  • Mass
    150
  • Amount Of Content
    1 pc (150 g)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc (150 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (150 g)
Quote
213,846 IDR

Part Number : HJ-112
Days to Ship Quote
Standard Unit Price 213,846 IDR
Quantity 1 pc (150 g)

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    Gray
  • Trusco Code
    327-4322
  • Application 1
    For repairing holes and cracked portions in the seal of the gaps in exhaust pipes coming from bathrooms, hot-water heaters, and so on, to the wall
  • Operating Temperature Range(°C)
    5~1100
  • Material
    Aluminum hydroxide-based inorganic substance
  • Mass
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)