(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Arakan Standard Replacement Blade

Arakan Standard Replacement Blade

[Features]
· A new and unprecedented type of tool that enables labor-intensive grinding work to be easily and quickly carried out, such as intermediate finishing of sheet metal, roughing of plasterboard, plastic and wood, chamfering, removing rust from metal, stripping paint, etc.
· Unlike the conventional blades, it is safer and easier to use.
· The blade is made by super-hard quenching of high-quality steel, followed by Parkerizing to provide an rust-proofing effect, which makes it resilient to use over long periods.
[Applications]
· Tool for grinding sheet metal, plasterboard, plastic and wood.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Features

●Blade is subjected to super hard quenching processing of high quality steel, since Parker treatment with a chorus stopping effect carbide has been applied, the hardness withstand use for a long time.

Usage

●Tool for sheet metal, gypsum board, plastic, wood grinding.

Specification

●SPQ(sheet):10

Materials

●Blade: Steel
●Grip Part: ABS Resin
Part Number
AKB-STDH
AKB-STDR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight
(mm)
JAN Code Trusco Code Blade

181,538 IDR

1 Piece(s) 1 Day(s) 0.84975364050984377-1083Flat blade

181,538 IDR

1 Piece(s) 1 Day(s) 14.04975364050991377-1091Circular Blade

Loading...

  1. 1

Basic Information

Type Other Related Products Single Product Set Product Single Item Width(mm) 145
Depth(mm) 42 Type Replacement Blade Mass(g) 26
Features An unprecedented, new type of tool that allows quick and easy completion of troublesome grinding work such as intermediate sheet metal finishing, rough grinding of plaster board, plastic, and lumber, chamfering, rust removal, paint stripping, and the like. Unlike conventional blades, it is very safe and can be used easily by anyone. The blade is made from high quality super-hardened steel which is Parkerized to ensure rust prevention, making it suitable for long-time use. Application Sheet Metal, Plaster Board, Plastic, Lumber Grinding Tool. Blade Material Steel
Grip Material ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)