(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Test Pump (Manual)

Hydraulic Test Pump (Manual)

The 1450 test pump can be used to inspect leakages from all piping systems.
Suitable for leakage inspections of heaters, compressed air, refrigeration systems, sprinklers, and other small diameter pipes.
[Features]
· Maximum pressure: 50 kg/cm2.
· Connection method: 1/2"NPT.
· Valve is not operated manually, and pressure can be maintained.
· Includes filter.
· Unique highly durable design.
· Can be used for water, oil, and ethylene glycol, etc. (the viscosity is similar to water).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

50072

 
Part Number
50072
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

20,029,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Tank Capacity(ℓ) 14 Blow-Out Quantity(cc) 38 Maximum Pressure(kg/cm²) 50
Overall Height(mm) 300 Total Length(mm) 700 Width(mm) 210
Model Number 1450 Mass(kg) 6.5 Connection Method 1/2 Inch NPT
Specifications Unique variable lever and arm design (to be patented) makes operation simple and saves labor. Automatic pressure maintenance system is adopted to easily achieve the pressure required for the system. Usage Heating System, Sprinkler System, Pressurized Air System, Small Mouth Diameter Piping System, Oil System

Please check the type/dimensions/specifications of the part 50072 in the Hydraulic Test Pump (Manual) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)