(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strapping Wrench Capacity 50/125 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Strapping Wrench Capacity 50/125 mm

Standard Unit Price:
1,520,000 IDR
Days to Ship :
8 Day(s) or more

[Features]
· It is perfect for polishing pipes, and so on, which must be protected from scratching.
· It holds securely with the powerful nylon strap.
· For polished pipes and plastic pipes

Basic Specifications

  • Product Type
    Belt Wrench
  • Overall Length(mm)
    300
  • Maximum Pipe Outer Diameter(mm)
    90
  • Belt Width(mm)
    12
  • Length of the Belt(mm)
    425
  • Ability(mm)
    50
  • Model Number
    1
  • Intended Use
    For polished pipes
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,520,000 IDR

Part Number : 31335
Days to Ship 8 Day(s) or more
Standard Unit Price 1,520,000 IDR

Specificationtitle

  • Product Type
    Belt Wrench
  • Overall Length(mm)
    300
  • Maximum Pipe Outer Diameter(mm)
    90
  • Belt Width(mm)
    12
  • Length of the Belt(mm)
    425
  • Ability(mm)
    50
  • Model Number
    1
  • Intended Use
    For polished pipes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)