(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chain Wrench

Chain Wrench

Standard Unit Price:
3,252,308 IDR-
Days to Ship :
Quote

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Chain Wrench
  • Specifications
    The jaw with two blades (grooves) facing opposite directions makes it compatible with both directions of rotation as it is.
Part Number
Grippable Tube (Nominal Size)(mm)

Refine by

  • 6~50A
  • 20~65A
  • 20~110A
  • 25~50A
  • Clear
Grippable Tube (O.D.)(mm)

Refine by

  • 61
  • 76
  • 121
  • Clear
Overall Length(mm)

Refine by

  • 300
  • 350
  • 450
  • 900
  • Clear
Chain Length(mm)

Refine by

  • 390
  • 460
  • 500
  • 725
  • Clear
Ability(mm)

Refine by

  • 50
  • 60
  • 110
  • Clear
Retention Capability(mm)

Refine by

  • 100
  • 125
  • 185
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25~50A
61
300
390
50
100
Quote
3,252,308 IDR

Part Number : 31310
Days to Ship Quote
Standard Unit Price 3,252,308 IDR

Specificationtitle

  • Product Type
    Chain Wrench
  • Grippable Tube (Nominal Size)(mm)
    25~50A
  • Grippable Tube (O.D.)(mm)
    61
  • Overall Length(mm)
    300
  • Chain Length(mm)
    390
  • Ability(mm)
    50
  • Retention Capability(mm)
    100
  • Model Number
    C-12
  • Mass(kg)
    0.9
  • Specifications
    The jaw with two blades (grooves) facing opposite directions makes it compatible with both directions of rotation as it is.
6~50A
61
350
460
50
125
Quote
3,680,000 IDR

Part Number : 31315
Days to Ship Quote
Standard Unit Price 3,680,000 IDR

Specificationtitle

  • Product Type
    Chain Wrench
  • Grippable Tube (Nominal Size)(mm)
    6~50A
  • Grippable Tube (O.D.)(mm)
    61
  • Overall Length(mm)
    350
  • Chain Length(mm)
    460
  • Ability(mm)
    50
  • Retention Capability(mm)
    125
  • Model Number
    C-14
  • Mass(kg)
    1.2
  • Specifications
    The jaw with two blades (grooves) facing opposite directions makes it compatible with both directions of rotation as it is.
20~65A
76
450
500
60
125
Quote
5,389,231 IDR

Part Number : 31320
Days to Ship Quote
Standard Unit Price 5,389,231 IDR

Specificationtitle

  • Product Type
    Chain Wrench
  • Grippable Tube (Nominal Size)(mm)
    20~65A
  • Grippable Tube (O.D.)(mm)
    76
  • Overall Length(mm)
    450
  • Chain Length(mm)
    500
  • Ability(mm)
    60
  • Retention Capability(mm)
    125
  • Model Number
    C-18
  • Mass(kg)
    2.7
  • Specifications
    The jaw with two blades (grooves) facing opposite directions makes it compatible with both directions of rotation as it is.
20~110A
121
900
725
110
185
Quote
13,506,154 IDR

Part Number : 31330
Days to Ship Quote
Standard Unit Price 13,506,154 IDR

Specificationtitle

  • Product Type
    Chain Wrench
  • Grippable Tube (Nominal Size)(mm)
    20~110A
  • Grippable Tube (O.D.)(mm)
    121
  • Overall Length(mm)
    900
  • Chain Length(mm)
    725
  • Ability(mm)
    110
  • Retention Capability(mm)
    185
  • Model Number
    C-36
  • Mass(kg)
    7.2
  • Specifications
    The jaw with two blades (grooves) facing opposite directions makes it compatible with both directions of rotation as it is.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)