(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Offset Pipe Wrench

Aluminum Offset Pipe Wrench

Standard Unit Price:
3,116,923 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Hook jaw (upper blade) opens parallel to the handle and has a narrow tip structure.
· This makes it easy to insert, even in narrow spaces, making it ideal for overhead work, etc.
· All capacities are fitting sizes.

Basic Specifications

  • Product Type
    Corner Wrench
  • Specifications
    The handle and flat-opening hook jaw (upper blade) ends are also fabricated wide and narrow.
Part Number
Grippable Tube (Nominal Size)(mm)

Refine by

  • 6~50A
  • 8~65A
  • Clear
Grippable Tube (O.D.)(mm)

Refine by

  • 61
  • 76
  • Clear
Overall Length(mm)

Refine by

  • 350
  • 450
  • Clear
Ability(mm)

Refine by

  • 50
  • 65
  • Clear
Model Number

Refine by

  • 14
  • 18
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
6~50A
61
350
50
14
8 Day(s) or more
3,116,923 IDR

Part Number : 31120
Days to Ship 8 Day(s) or more
Standard Unit Price 3,116,923 IDR

Specificationtitle

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    6~50A
  • Grippable Tube (O.D.)(mm)
    61
  • Overall Length(mm)
    350
  • Ability(mm)
    50
  • Model Number
    14
  • Mass(kg)
    0.9
  • Specifications
    The handle and flat-opening hook jaw (upper blade) ends are also fabricated wide and narrow.
8~65A
76
450
65
18
12 Day(s)
3,810,616 IDR

Part Number : 31125
Days to Ship 12 Day(s)
Standard Unit Price 3,810,616 IDR

Specificationtitle

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    8~65A
  • Grippable Tube (O.D.)(mm)
    76
  • Overall Length(mm)
    450
  • Ability(mm)
    65
  • Model Number
    18
  • Mass(kg)
    1.6
  • Specifications
    The handle and flat-opening hook jaw (upper blade) ends are also fabricated wide and narrow.