(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic Pipe Cutter

Click this image to zoom it.

Move the mouse over the image to zoom

Plastic Pipe Cutter

Standard Unit Price:
2,515,385 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Newly developed X-CEL blade is adopted. 23498 is equipped with a ratchet function.
[Applications]
· For cutting crosslinked polyethylene pipes, PE pipes, PB pipes and rubber hoses.

Basic Specifications

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    ~42
  • Model Number
    RC-1625
  • Mass(kg)
    0.5
  • Specifications
    Higher level model maintaining application of PC-1375 and X-CEL blade, adding ratchet feature and upgrading cutting performance to 42 mm.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
2,515,385 IDR

Part Number : 23498
Days to Ship 11 Day(s) or more
Standard Unit Price 2,515,385 IDR

Specificationtitle

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    ~42
  • Model Number
    RC-1625
  • Mass(kg)
    0.5
  • Specifications
    Higher level model maintaining application of PC-1375 and X-CEL blade, adding ratchet feature and upgrading cutting performance to 42 mm.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)