(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Welding Vise

Click this image to zoom it.

Move the mouse over the image to zoom

Welding Vise

Standard Unit Price:
8,903,857 IDR
Days to Ship :
12 Day(s)

[Features]
· Designed using materials that are highly durable against rust and thermal distortion generated during tack welding applications.
· The machined swivel nuts and pins along with dedicated chain bolts enable easy setting of the vise atop the tubes

Basic Specifications

  • Product Type
    Pipe Vise
  • Pipe Size(Inch)
    1/2~8
  • Pipe Size(mm)
    15~200
  • Model Number
    461
  • Mass(kg)
    7.0
  • Characteristics
    Designed using materials that are highly durable against rust and thermal distortion generated during tack welding applications. The machined swivel nuts and pins along with dedicated chain bolts enable easy setting of the vise atop the tubes pipes.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
8,903,857 IDR

Part Number : 40220
Days to Ship 12 Day(s)
Standard Unit Price 8,903,857 IDR

Specificationtitle

  • Product Type
    Pipe Vise
  • Pipe Size(Inch)
    1/2~8
  • Pipe Size(mm)
    15~200
  • Model Number
    461
  • Mass(kg)
    7.0
  • Characteristics
    Designed using materials that are highly durable against rust and thermal distortion generated during tack welding applications. The machined swivel nuts and pins along with dedicated chain bolts enable easy setting of the vise atop the tubes pipes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)