(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hole Cutter 76792

Hole Cutter 76792

[Features]
· The 2-piece design makes mounting, movement, and setting possible.
· Uses a patented spring-type chain latch that makes it possible to shorten the time needed for mounting and operation.
[Applications]
· Can drill holes up to 76 mm in diameter in steel and stainless steel pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

76792

 
Part Number
76792
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

75,674,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Drillable Hole Size 76 Product Model Standard Type Chuck Size(mm) 13
Applicable Pipe Width(A) 40–200 Model Number HC300 Mass(kg) 14
Motor Universal, 100 V 50/60 Hz 12 A Set Content Hole Cutter (Base & Motor Assembly) x 1, Chuck Key x 1 Specifications Separate top and bottom design that can be installed even in places where working with narrow spaces is difficult. Easy to mount, and holds the object tightly while working.

Please check the type/dimensions/specifications of the part 76792 in the Hole Cutter 76792 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)