(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bottle

Click this image to zoom it.

Move the mouse over the image to zoom

Bottle

Standard Unit Price:
44,616 IDR-
Days to Ship :
12 Day(s)

[Features]
·This is highly airtight and suitable for use with liquids.
·Main body material: PE

Basic Specifications

  • Body Material
    PE
  • Body / Option
    Main Body
  • Specifications
    Inner plug included

Details

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (10 pcs.)
  • Clear
Capacity(ml)

Refine by

  • 100 ~ 249
  • 250 ~ 499
  • 500 ~ 999
  • 1,000 ~ 1,999
  • Clear
Capacity Details(ml)

Refine by

  • 100
  • 250
  • 500
  • 1000
  • Clear
Type Details

Refine by

  • Thin
  • Wide-mouthed
  • Clear
Major Diameter(mm)

Refine by

  • 46
  • 48.5
  • 61
  • 63
  • 80
  • 98
  • Clear
Height(mm)

Refine by

  • 80
  • 100
  • 123
  • 133
  • 175
  • 207
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1,000 ~ 1,999
1000
Thin
98
207
12 Day(s)
52,991 IDR

Part Number : 0117
Days to Ship 12 Day(s)
Standard Unit Price 52,991 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    1,000 ~ 1,999
  • Body Material
    PE
  • Capacity Details(ml)
    1000
  • Type Details
    Thin
  • Major Diameter(mm)
    98
  • Height(mm)
    207
  • Minimum Scale(ml)
    100
  • Body / Option
    Main Body
  • Trusco Code
    327-8701
  • Mass(g)
    93
  • Specifications
    Inner plug included
116
1 pc.
500 ~ 999
500
Thin
80
175
12 Day(s)
44,616 IDR

Part Number : 116
Days to Ship 12 Day(s)
Standard Unit Price 44,616 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    500 ~ 999
  • Body Material
    PE
  • Capacity Details(ml)
    500
  • Type Details
    Thin
  • Major Diameter(mm)
    80
  • Height(mm)
    175
  • Minimum Scale(ml)
    50
  • Body / Option
    Main Body
  • Trusco Code
    327-8697
  • Mass(g)
    62
  • Specifications
    Inner plug included
1 Pack (10 pcs.)
100 ~ 249
100
Wide-mouthed
48.5
80
12 Day(s)
188,548 IDR

Part Number : T0083
Days to Ship 12 Day(s)
Standard Unit Price 188,548 IDR
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Capacity(ml)
    100 ~ 249
  • Body Material
    PE
  • Capacity Details(ml)
    100
  • Type Details
    Wide-mouthed
  • Major Diameter(mm)
    48.5
  • Height(mm)
    80
  • Minimum Scale(ml)
    -
  • Body / Option
    Main Body
  • Trusco Code
    281-0000
  • Mass(g)
    192
  • Specifications
    Inner plug included
1 Pack (10 pcs.)
250 ~ 499
250
Wide-mouthed
63
123
12 Day(s)
279,830 IDR

Part Number : T0084
Days to Ship 12 Day(s)
Standard Unit Price 279,830 IDR
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Capacity(ml)
    250 ~ 499
  • Body Material
    PE
  • Capacity Details(ml)
    250
  • Type Details
    Wide-mouthed
  • Major Diameter(mm)
    63
  • Height(mm)
    123
  • Minimum Scale(ml)
    -
  • Body / Option
    Main Body
  • Trusco Code
    281-0018
  • Mass(g)
    363
  • Specifications
    Inner plug included
1 Pack (10 pcs.)
100 ~ 249
100
Thin
46
100
12 Day(s)
163,077 IDR

Part Number : T0112
Days to Ship 12 Day(s)
Standard Unit Price 163,077 IDR
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Capacity(ml)
    100 ~ 249
  • Body Material
    PE
  • Capacity Details(ml)
    100
  • Type Details
    Thin
  • Major Diameter(mm)
    46
  • Height(mm)
    100
  • Minimum Scale(ml)
    10
  • Body / Option
    Main Body
  • Trusco Code
    327-8654
  • Mass(g)
    175
  • Specifications
    Inner plug included
1 Pack (10 pcs.)
250 ~ 499
250
Thin
61
133
12 Day(s)
260,000 IDR

Part Number : T0114
Days to Ship 12 Day(s)
Standard Unit Price 260,000 IDR
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Capacity(ml)
    250 ~ 499
  • Body Material
    PE
  • Capacity Details(ml)
    250
  • Type Details
    Thin
  • Major Diameter(mm)
    61
  • Height(mm)
    133
  • Minimum Scale(ml)
    25
  • Body / Option
    Main Body
  • Trusco Code
    327-8662
  • Mass(g)
    300
  • Specifications
    Inner plug included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High sealing ability, and suitable for fluid or liquid use.

Specification

●With inner stopper

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)