(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Indicator Tape Thickness (mm) 0.07

Click this image to zoom it.

Move the mouse over the image to zoom

Indicator Tape Thickness (mm) 0.07

Standard Unit Price:
212,308 IDR
Days to Ship :
1 Day(s)

[Features]
· This warning tape provides outstanding performance thanks to its highly visible lettering and colors.
[Applications]
· Ideal for implementing safety measures at factories and construction sites as well as preventing illegal/unwanted parking, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Non-Adhesive Tape
  • Width(mm)
    70
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Mass(g)
    280
  • Features
    Highly-effective warning tape uses highly-visible text and color.
  • Specifications
    A cutter is required to cut this product. It is a non-stick type
  • Base Material
    Polyethylene Film (PE)
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Red Color
  • Yellow Color
  • Clear
Trusco Code

Refine by

  • 391-9170
  • 391-9161
  • 391-9153
  • 391-9145
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Yellow Color
391-9145
1 Day(s)
212,308 IDR

Part Number : J5M2302
Days to Ship 1 Day(s)
Standard Unit Price 212,308 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    70
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Trusco Code
    391-9145
  • Mass(g)
    280
  • Display contents
    Keep out
  • Features
    Highly-effective warning tape uses highly-visible text and color.
  • Specifications
    A cutter is required to cut this product. It is a non-stick type
  • Base Material
    Polyethylene Film (PE)
1 Roll
Yellow Color
391-9153
1 Day(s)
212,308 IDR

Part Number : J5M2303
Days to Ship 1 Day(s)
Standard Unit Price 212,308 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    70
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Trusco Code
    391-9153
  • Mass(g)
    280
  • Display contents
    No parking
  • Features
    Highly-effective warning tape uses highly-visible text and color.
  • Specifications
    A cutter is required to cut this product. It is a non-stick type
  • Base Material
    Polyethylene Film (PE)
1 Roll
Red Color
391-9161
1 Day(s)
212,308 IDR

Part Number : J5M2305
Days to Ship 1 Day(s)
Standard Unit Price 212,308 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    70
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Trusco Code
    391-9161
  • Mass(g)
    280
  • Display contents
    Under construction
  • Features
    Highly-effective warning tape uses highly-visible text and color.
  • Specifications
    A cutter is required to cut this product. It is a non-stick type
  • Base Material
    Polyethylene Film (PE)
1 Roll
Yellow Color
391-9170
1 Day(s)
212,308 IDR

Part Number : J5M2306
Days to Ship 1 Day(s)
Standard Unit Price 212,308 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    70
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Trusco Code
    391-9170
  • Mass(g)
    280
  • Display contents
    Danger: Caution
  • Features
    Highly-effective warning tape uses highly-visible text and color.
  • Specifications
    A cutter is required to cut this product. It is a non-stick type
  • Base Material
    Polyethylene Film (PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An outstanding warning tape with attractive characters and colors.

Specification

●W x L(mm x m):70 x 50
●Non-adhesive Type

Materials

●Base Material: Polyethylene Film(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)