(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M<SUP>TM</SUP>VHB<SUP>TM</SUP> Structural Bonding Tape (Soft Type, 1 Case)

3MTMVHBTM Structural Bonding Tape (Soft Type, 1 Case)

Standard Unit Price:
25,322,085 IDR
Days to Ship :
1 Day(s)

[Features]
· Has elasticity and heat resistance (-30 to 200°C.)
· High initial adhesive strength at low temperatures and excellent cold and impact resistance.
· Uses hard-to-cut peelable film.
[Applications]
· Use as a substitute for bolts, rivets, welding, clips and clamps.
· As a substitute for adhesives.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    33
  • Thickness(mm)
    0.8
  • Color Details
    White
  • Adhesiveness
    27N/10mm
  • Trusco Code
    423-3719
  • Mass(g)
    6,500/Case
  • Features
    Flexible and heat resistant (-30 to 200°C). High initial adhesion at low temperature, excellent cold and impact resistance.
  • Application
    An alternative for bolts, rivets, welding, clips and clamps. An alternative for adhesives.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Case (14 Rolls)
Part Number
Internal capacity

Refine by

  • 1 Case (14 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Case (14 Rolls)
1 Day(s)
25,322,085 IDR

Part Number : Y4630F-19X33
Days to Ship 1 Day(s)
Standard Unit Price 25,322,085 IDR
Quantity 1 Case (14 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    33
  • Thickness(mm)
    0.8
  • Color Details
    White
  • Adhesiveness
    27N/10mm
  • Trusco Code
    423-3719
  • Mass(g)
    6,500/Case
  • Features
    Flexible and heat resistant (-30 to 200°C). High initial adhesion at low temperature, excellent cold and impact resistance.
  • Application
    An alternative for bolts, rivets, welding, clips and clamps. An alternative for adhesives.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)