(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M<SUP>TM</SUP>VHB<SUP>TM</SUP> Structural Bonding Tape (High Soft Type)

3MTMVHBTM Structural Bonding Tape (High Soft Type)

Standard Unit Price:
713,691 IDR-
Days to Ship :
1 Day(s)

Ultra-strong double-sided tape that can be used as a substitute for bolts, rivets, etc. Highly soft VHB tape.
[Features]
· Exhibits excellent initial adhesion even at 0°C.
· Highly soft type fits well even on uneven surfaces, and has excellent vibration absorption properties.
· Excellent heat resistance, water resistance, and moisture resistance, making outdoor use possible.
[Applications]
· For securing all types of panels, emblems, in-vehicle equipment, etc.
· For mounting interior parts and reinforcing materials.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    Gray
  • Adhesiveness
    23N/10mm
  • Features
    Excellent initial adhesiveness even at temperatures below 0°C. This product is highly soft, for proper connection with moderately uneven surfaces and excellent vibration absorption. Superior heat, water and moisture resistance allows for outdoor use.
  • Application
    Can be used to fix various panels, emblems and in-vehicle devices. Can be used to install internal components and reinforcing materials.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 19
  • 25
  • Clear
Trusco Code

Refine by

  • 127-7642
  • 127-7634
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
19
127-7634
1 Day(s)
713,691 IDR

Part Number : KS-19-19X10
Days to Ship 1 Day(s)
Standard Unit Price 713,691 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    Gray
  • Adhesiveness
    23N/10mm
  • Trusco Code
    127-7634
  • Mass(g)
    140
  • Features
    Excellent initial adhesiveness even at temperatures below 0°C. This product is highly soft, for proper connection with moderately uneven surfaces and excellent vibration absorption. Superior heat, water and moisture resistance allows for outdoor use.
  • Application
    Can be used to fix various panels, emblems and in-vehicle devices. Can be used to install internal components and reinforcing materials.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic
1 Roll
25
127-7642
1 Day(s)
939,966 IDR

Part Number : KS-25-25X10
Days to Ship 1 Day(s)
Standard Unit Price 939,966 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    Gray
  • Adhesiveness
    23N/10mm
  • Trusco Code
    127-7642
  • Mass(g)
    185
  • Features
    Excellent initial adhesiveness even at temperatures below 0°C. This product is highly soft, for proper connection with moderately uneven surfaces and excellent vibration absorption. Superior heat, water and moisture resistance allows for outdoor use.
  • Application
    Can be used to fix various panels, emblems and in-vehicle devices. Can be used to install internal components and reinforcing materials.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam; Adhesive: Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)