(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
BOND Waterproofing Tape for Construction (One-side Type)

Click this image to zoom it.

Move the mouse over the image to zoom

BOND Waterproofing Tape for Construction (One-side Type)

Standard Unit Price:
277,140 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Excellent durability and weather resistance.
· Good initial adhesion.
· Superior low temperature adhesion.
[Applications]
· For waterproofing of buildings.
· For waterproofing around window frames, registers and girders.
· For waterproofing of plywood joints and siding joint elements.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • Color Detail
    Black
  • Adhesive Strength
    9.8 N/10mm
  • Trusco Code
    376-2777
  • Mass(g)
    775
  • Features
    Superior durability, weather resistance. Fine initial adhesion. Also, excellent low temperature adhesion.
  • Use
    For waterproofing of building structures. For waterproofing of window frames, registers, and around girders. For waterproofing of plywood joints and sanding joints.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene (PE)
  • Pressure sensitive adhesive
    Butyl Rubber-Based
  • Amount Of Content
    1 Roll

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
10 Day(s) or more
277,140 IDR

Part Number : VF415R-50
Days to Ship 10 Day(s) or more
Standard Unit Price 277,140 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • Color Detail
    Black
  • Adhesive Strength
    9.8 N/10mm
  • Trusco Code
    376-2777
  • Mass(g)
    775
  • Features
    Superior durability, weather resistance. Fine initial adhesion. Also, excellent low temperature adhesion.
  • Use
    For waterproofing of building structures. For waterproofing of window frames, registers, and around girders. For waterproofing of plywood joints and sanding joints.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene (PE)
  • Pressure sensitive adhesive
    Butyl Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)