(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bond Floor Curing Tape VF600

Bond Floor Curing Tape VF600

Standard Unit Price:
89,847 IDR
Days to Ship :
12 Day(s)

[Features]
· Leaves little adhesive residue and is easy to cut by hand.
· Ideal for protecting floors during construction.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Color Detail
    Green
  • Adhesive Strength
    9.8 N/10mm
  • Tensile Strength
    34N/10mm
  • Trusco Code
    376-2670
  • Mass(g)
    187
  • Features
    It leaves little glue residue and can be very easily hand cut. Ideal for floor curing in constructions.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s)
89,847 IDR

Part Number : 4787
Days to Ship 12 Day(s)
Standard Unit Price 89,847 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Color Detail
    Green
  • Adhesive Strength
    9.8 N/10mm
  • Tensile Strength
    34N/10mm
  • Trusco Code
    376-2670
  • Mass(g)
    187
  • Features
    It leaves little glue residue and can be very easily hand cut. Ideal for floor curing in constructions.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)