(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
α Tapping Spray for Difficult-to-Cut Materials

Click this image to zoom it.

Move the mouse over the image to zoom

α Tapping Spray for Difficult-to-Cut Materials

Standard Unit Price:
289,231 IDR
Days to Ship :
Quote

Refill for "α Tapping" spray, a non-chlorine tapping cutting agent (for difficult-to-machine materials).
[Features]
· Nonchlorinated cutting oil that causes almost no chlorine gas generation or peripheral corrosion.
· Provides a beautiful processed surface for cutting hard-to-cut material such as stainless steel.
· Does not cause galling or cracks on hard-to-cut material and enables machining with low torque.
[Applications]
· For tapping and die processing: Demonstrates efficacy with fine-pitched screws, deep screws, and small-diameter screws.
· For reamer processing: Effective for finishing small diameter holes and deep holes.
· For drilling: Smooth cutting can be done with deep drilling as well, and it has good chip removal.

Basic Specifications

  • Type
    Spray
  • Properties
    Cut Resistant
  • Color
    Yellow
  • Trusco Code
    370-9973
  • Mass(g)
    810
  • Application
    For tapping, die processing, drilling, and reaming. For difficult-to-cut materials.
  • Main Ingredient
    Mineral Oil, Synthetic Oil, Extreme-pressure Additives
  • Operating Temperature Range(°C)
    100 or Less
  • Features
    Provides a beautiful processed surface for cutting hard-to-cut material such as stainless steel. Does not cause galling or cracks on hard-to-cut material and enables processing with low torque.
  • Specifications
    Chlorine-free type
  • Amount Of Content
    1 pc (840 ml)

Details

Part Number
Amount Of Content

Refine by

  • 1 pc (840 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (840 ml)
Quote
289,231 IDR

Part Number : ALP-TS-JB
Days to Ship Quote
Standard Unit Price 289,231 IDR
Quantity 1 pc (840 ml)

Specificationtitle

  • Type
    Spray
  • Properties
    Cut Resistant
  • Color
    Yellow
  • Trusco Code
    370-9973
  • Mass(g)
    810
  • Application
    For tapping, die processing, drilling, and reaming. For difficult-to-cut materials.
  • Main Ingredient
    Mineral Oil, Synthetic Oil, Extreme-pressure Additives
  • Operating Temperature Range(°C)
    100 or Less
  • Features
    Provides a beautiful processed surface for cutting hard-to-cut material such as stainless steel. Does not cause galling or cracks on hard-to-cut material and enables processing with low torque.
  • Specifications
    Chlorine-free type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●For hard cutting such as stainless steel, beautiful grind is obtained.

Usage

●Tap/Dies Processing. 
●Drill Processing. 
●Reamer Processing.
●For difficult-to-cut materials.

Specification

●Color:Yellow
●Working Temperature Range: 100°C or less
●Chlorine Free Type

Materials

●Principal Component: Mineral Oil, Synthetic Oil, Extreme Pressure Additive

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)