(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

All Drill Type B (Straight Shank)【1-5 Pieces Per Package】

All Drill Type B (Straight Shank)

Click this image to zoom it.

Move the mouse over the image to zoom

The force of the vibrations of the vibration drill and the torque are transmitted directly to the tool edge for speedy drilling. Work materials: Concrete, blocks, mortar.

Part Number

Configured Part Number is shown.

Part Number
B-3.5P
B-5.0P
B-6.0-5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDetails Type blade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of included sets
(pc.)
Trusco Code Mass

95,385 IDR

1 Piece(s) 8 Day(s) or more -3.550853.0-376-517210(g)

95,385 IDR

1 Piece(s) 8 Day(s) or more -550854.5-376-523715(g)

449,231 IDR

5 Pieces Per Package

1 Pack(s) 8 Day(s) or more Same size set6651005.55376-5245173 (g/set)

Loading...

  1. 1

Basic Information

Features The force of the vibrations of the hammer drill and the torque are transmitted directly to the tool edge for speedy drilling. work material Concrete, blocks, mortar. Compatible Model Hammer drill
Blade part Carbide tip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)