(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CRSN SEC-Solid Sumiboron Bit

CRSN SEC-Solid Sumiboron Bit

[Specifications]·Machining applications: flange; compatible insert shape: R (round); compatible insert relief angle: negative 0° (N); clamp method: clamp-on (C)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CRSNR252532
CRSNR252542
CRSNR252543
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSuitable Tip

2,398,411 IDR

1 Piece(s) 8 Day(s) or more RPGN090300

2,398,411 IDR

1 Piece(s) 8 Day(s) or more RPGN120300

2,398,411 IDR

1 Piece(s) 8 Day(s) or more RPGN120400

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Round) Use Major Diameter / End Surface Clamp Shape Clamp On
Preferred Hand Right Handed Applicable Chip Clearance Angle Negative Shank Height h(mm) 25
Link Width b(mm) 25 Size L1(mm) 150 Size h1(mm) 25
Size L2(mm) 30 Size E(mm) 7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)