(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SEC-Boring Bit, C-SSKP Type

SEC-Boring Bit, C-SSKP Type

[Specifications]·Machining applications: inner diameter, through hole; compatible insert shape: S (square); compatible insert relief angle: positive 11° (P); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C12MSSKPR090316
C12RSSKPR090316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length L1 Holder Material

6,011,629 IDR

1 Piece(s) 8 Day(s) or more 150Carbide, Standard

6,011,629 IDR

1 Piece(s) 8 Day(s) or more 200Carbide Long

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Minimum Processing Diameter 16 Use Minor Diameter
Preferred Hand Right Handed Clamp Shape Screw On Clearance Angle 11°
Link Diameter 12 Oil Hole Presence None Size H(mm) 11
Dimension f(mm) 8 Size L2(mm) 25 Angle(°) -6
Processing Applications For General Inner Diameter (Through Hole Processing) Suitable Tip SP□□0903□□

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)