(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SEC-Boring Bit, S-SCLP Type

SEC-Boring Bit, S-SCLP Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: C (80° two-bolt); compatible insert relief angle: positive 11° (P); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S10KSCLPL080212
S10KSCLPR080212
S12MSCLPL080214
S12MSCLPR080214
S16RSCLPL090318
S16RSCLPR090318
S20SSCLPL090322
S20SSCLPR090322
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip

1,813,268 IDR

1 Piece(s) 8 Day(s) or more 12Left Handed125109612.0-5CP□□0802□□

1,813,268 IDR

1 Piece(s) 10 Day(s) or more 12Right Handed125109612.0-5CP□□0802□□

1,521,000 IDR

1 Piece(s) 8 Day(s) or more 14Left Handed1501211710.6-5CP□□0802□□

1,521,000 IDR

1 Piece(s) 10 Day(s) or more 14Right Handed1501211710.6-5CP□□0802□□

1,910,792 IDR

1 Piece(s) 8 Day(s) or more 18Left Handed2001615918-4CP□□0903□□

1,910,792 IDR

1 Piece(s) 10 Day(s) or more 18Right Handed2001615918-4CP□□0903□□

2,342,682 IDR

1 Piece(s) 10 Day(s) or more 22Left Handed25020181118-2CP□□0903□□

1,971,000 IDR

1 Piece(s) 10 Day(s) or more 22Right Handed25020181118-2CP□□0903□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Minor Diameter Clamp Shape Screw On
Clearance Angle 11° Oil Hole Presence None Processing Applications For Inner Diameter Finishing - Medium Cutting, End Surface Machining
Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)