(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SEC-Boring Bit, S-PSYN Type

SEC-Boring Bit, S-PSYN Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: S (square); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S32SPSYNL120444
S32SPSYNR120444
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand

4,711,116 IDR

1 Piece(s) 8 Day(s) or more Left Handed

4,711,116 IDR

1 Piece(s) 8 Day(s) or more Right Handed

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Minimum Processing Diameter 44 Use Minor Diameter
Clamp Shape Lever Lock Overall Length L1 250 Clearance Angle
Link Diameter 32 Oil Hole Presence None Size H(mm) 30
Dimension f(mm) 22 Angle(°) -10 Processing Applications For Through Hole Machining of Medium Diameter Holes in General
Suitable Tip SN□□1204□□

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)