(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SEC-Boring Bit/Sumiboron Small Diameter Boring Bit S-ETFN Type

SEC-Boring Bit/Sumiboron Small Diameter Boring Bit S-ETFN Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: T (triangle); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S25RETFNR160434
S32SETFNR160444
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)

3,122,872 IDR

1 Piece(s) 10 Day(s) or more 3420025231718-12

2,871,000 IDR

1 Piece(s) 8 Day(s) or more 4425032302220-10

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Minor Diameter Preferred Hand Right Handed
Clamp Shape Camlock Clearance Angle Oil Hole Presence None
Processing Applications Blind Hole Machining Suitable Tip TN□□1604□□ Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)