(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade Replacement Insert V (35° Rhombic) VNMG-N-FL (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
VNMG160404NFLAC630M
VNMG160404NFLAC820P
VNMG160404NFLT1000A
VNMG160404NFLT1500A
VNMG160404NFLT1500Z
VNMG160408NFLAC630M
VNMG160408NFLAC820P
VNMG160408NFLT1000A
VNMG160408NFLT1500A
VNMG160408NFLT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

151,109 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.4AC630M0.4Carbide Coating

151,109 IDR

10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.4AC820P0.4Carbide Coating

118,212 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A0.4Cermet

118,212 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A0.4Cermet

151,109 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z0.4Coated cermet

151,109 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.8AC630M0.8Carbide Coating

151,109 IDR

10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.8AC820P0.8Carbide Coating

118,212 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A0.8Cermet

118,212 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A0.8Cermet

151,109 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z0.8Coated cermet

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Dimension S(mm) 4.76 Dimension φd(mm) 9.525 Machining Application ② Detailed Cutting
Cutting Edge Length(mm) 16.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)