(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

35° Diamond-Shape With Hole, Positive 7°, VCMT-SU, For Light Cutting

Part Number

Configured Part Number is shown.

Part Number
VCMT080204NSUAC530U
VCMT080204NSUAC6020M
VCMT080204NSUAC630M
VCMT110302NSUAC6020M
VCMT110302NSUAC630M
VCMT110304NSUAC6020M
VCMT110304NSUAC630M
VCMT110308NSUAC6020M
VCMT110308NSUAC630M
VCMT160404NSUAC520U
VCMT160404NSUAC530U
VCMT160404NSUAC6020M
VCMT160404NSUAC630M
VCMT160404NSUAC8015P
VCMT160404NSUAC8035P
VCMT160404NSUAC810P
VCMT160404NSUAC820P
VCMT160404NSUAC830P
VCMT160408NSUAC520U
VCMT160408NSUAC530U
VCMT160408NSUAC6020M
VCMT160408NSUAC630M
VCMT160408NSUAC8015P
VCMT160408NSUAC8035P
VCMT160408NSUAC810P
VCMT160408NSUAC820P
VCMT160408NSUAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

144,725 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.384.760.4-8.3Carbide Coating

144,725 IDR

10 Piece(s) 8 Day(s) or more -Stainless SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M2.384.76-88.3Coating

144,725 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M2.384.760.4-8.3Carbide Coating

149,057 IDR

10 Piece(s) 8 Day(s) or more -Stainless SteelLight Cutting0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.186.35-811.1Coating

149,057 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.2-11.1Carbide Coating

149,057 IDR

10 Piece(s) 8 Day(s) or more -Stainless SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.186.35-811.1Coating

149,057 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.4-11.1Carbide Coating

149,057 IDR

10 Piece(s) 8 Day(s) or more -Stainless SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.186.35-811.1Coating

149,057 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.8-11.1Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U4.769.5250.4-16.6Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U4.769.5250.4-16.6Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more -Stainless SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M4.769.525-816.6Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M4.769.5250.4-16.6Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.769.525-816.6Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P4.769.525-816.6Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.769.5250.4-16.6Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.769.5250.4-16.6Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P4.769.5250.4-16.6Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U4.769.5250.8-16.6Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U4.769.5250.8-16.6Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more -Stainless SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M4.769.525-816.6Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M4.769.5250.8-16.6Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.769.525-816.6Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P4.769.525-816.6Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.769.5250.8-16.6Carbide Coating

292,469 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.769.5250.8-16.6Carbide Coating

180,064 IDR

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P4.769.5250.8-16.6Carbide Coating

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)