(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Blade Insert T (Triangle) TPGT-R-SD (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TPGT110302RSDAC1030U
TPGT110302RSDAC530U
TPGT110302RSDT1000A
TPGT110302RSDT1500A
TPGT110302RSDT1500Z
TPGT110304RSDAC1030U
TPGT110304RSDAC530U
TPGT110304RSDG10E
TPGT110304RSDT1000A
TPGT110304RSDT1500A
TPGT110304RSDT1500Z
TPGT110308RSDAC1030U
TPGT110308RSDAC530U
TPGT110308RSDT1000A
TPGT110308RSDT1500A
TPGT110308RSDT1500Z
TPGT160402RSDG10E
TPGT160402RSDT1000A
TPGT160402RSDT1500A
TPGT160404RSDG10E
TPGT160404RSDT1000A
TPGT160404RSDT1500A
TPGT160404RSDT1500Z
TPGT160408RSDG10E
TPGT160408RSDT1000A
TPGT160408RSDT1500A
TPGT160408RSDT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)
Material

153,389 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.186.350.2Finishing to light cutting11Coating

153,389 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.2Finishing - Light Cutting11Carbide Coating

227,083 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.2Finishing - Light Cutting11Cermet

120,535 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.186.350.2Finishing - Light Cutting11Cermet

153,389 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.2Finishing - Light Cutting11Coated cermet

153,389 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.186.350.4Finishing to light cutting11Coating

153,389 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.4Finishing - Light Cutting11Carbide Coating

227,083 IDR

10 Piece(s) 12 Day(s) or more Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideG10E3.186.350.4Finishing - Light Cutting11Carbide alloy

227,083 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.4Finishing - Light Cutting11Cermet

227,083 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.186.350.4Finishing - Light Cutting11Cermet

265,794 IDR

10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.4Finishing - Light Cutting11Coated cermet

153,389 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.186.350.8Finishing to light cutting11Coating

153,389 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.8Finishing - Light Cutting11Carbide Coating

120,535 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.8Finishing - Light Cutting11Cermet

120,535 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.186.350.8Finishing - Light Cutting11Cermet

153,389 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.8Finishing - Light Cutting11Coated cermet

209,931 IDR

10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideG10E4.769.5250.2Finishing - Light Cutting16.5Carbide alloy

209,931 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A4.769.5250.2Finishing - Light Cutting16.5Cermet

209,931 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A4.769.5250.2Finishing - Light Cutting16.5Cermet

209,931 IDR

10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideG10E4.769.5250.4Finishing - Light Cutting16.5Carbide alloy

209,931 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A4.769.5250.4Finishing - Light Cutting16.5Cermet

322,108 IDR

10 Piece(s) 10 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A4.769.5250.4Finishing - Light Cutting16.5Cermet

269,437 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z4.769.5250.4Finishing - Light Cutting16.5Coated cermet

209,931 IDR

10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideG10E4.769.5250.8Finishing - Light Cutting16.5Carbide alloy

209,931 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A4.769.5250.8Finishing - Light Cutting16.5Cermet

209,931 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A4.769.5250.8Finishing - Light Cutting16.5Cermet

269,437 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z4.769.5250.8Finishing - Light Cutting16.5Coated cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand Right Handed Clearance Angle(°) 11 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)