(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Blade Insert S (Square) SCGT-MN-SC (Part Numbers)

Replacement Blade Insert S (Square) SCGT-MN-SC

[Specifications] - Shape: D (55° rhombus) - Groove/hole: T (with hole) - Application (breaker): Light cutting - AC1030U uses PVD coating Absotech and special tough carbide base material - High quality cutting edge The quality suppresses welding and microchipping, achieving excellent machined surface quality.

Part Number

Configured Part Number is shown.

Part Number
SCGT070201MNSCAC1030U
SCGT070201MNSCAC530U
SCGT070201MNSCT1000A
SCGT070201MNSCT1500A
SCGT070202MNSCAC1030U
SCGT070202MNSCAC530U
SCGT070202MNSCT1000A
SCGT070202MNSCT1500A
SCGT090301MNSCT1000A
SCGT090301MNSCT1500A
SCGT090302MNSCT1000A
SCGT090302MNSCT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Preferred Hand Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

187,588 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U2.387.940.17.94Coating

187,588 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.387.940.17.94Carbide Coating

144,725 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.387.940.17.94Cermet

144,725 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.387.940.17.94Cermet

187,588 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U2.387.940.27.94Coating

187,588 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.387.940.27.94Carbide Coating

144,725 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.387.940.27.94Cermet

144,725 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.387.940.27.94Cermet

156,581 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.189.5250.19.525Cermet

156,581 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.189.5250.19.525Cermet

156,581 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.189.5250.29.525Cermet

156,581 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.189.5250.29.525Cermet

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)