(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade Replacement Insert D (55° Rhombic) DNMG-L-HM

Part Number

Configured Part Number is shown.

 
Part Number
DNMG150404LHMAC630M
DNMG150404LHMAC820P
DNMG150408LHMAC630M
DNMG150408LHMAC820P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)

138,341 IDR

10 Piece(s) 10 Day(s) or more Steel / Stainless Steel0.4AC630M0.4

138,341 IDR

10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.4AC820P0.4

138,341 IDR

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.8AC630M0.8

138,341 IDR

10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.8AC820P0.8

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand Left Handed Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Machining Application ② Medium to coarse grinding
Cutting Edge Length(mm) 15.5 Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)