(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sumi Boron Chip C (80° Rhombus) 4NC-CNGALS

Sumi Boron Chip C (80° Rhombus) 4NC-CNGALS

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4NCCNGA120404LSBNC100
4NCCNGA120404LSBNC160
4NCCNGA120404LSBNC200
4NCCNGA120408LSBNC100
4NCCNGA120408LSBNC160
4NCCNGA120408LSBNC200
4NCCNGA120412LSBNC100
4NCCNGA120412LSBNC160
4NCCNGA120412LSBNC200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)

1,343,451 IDR

1 Piece(s) 8 Day(s) or more 0.4BNC1000.4

1,343,451 IDR

1 Piece(s) 8 Day(s) or more 0.4BNC1600.4

1,343,451 IDR

1 Piece(s) 8 Day(s) or more 0.4BNC2000.4

1,343,451 IDR

1 Piece(s) 8 Day(s) or more 0.8BNC1000.8

1,343,451 IDR

1 Piece(s) 8 Day(s) or more 0.8BNC1600.8

1,343,451 IDR

1 Piece(s) 8 Day(s) or more 0.8BNC2000.8

1,343,451 IDR

1 Piece(s) 8 Day(s) or more 1.2BNC1001.2

1,343,451 IDR

1 Piece(s) 8 Day(s) or more 1.2BNC1601.2

1,343,451 IDR

1 Piece(s) 8 Day(s) or more 1.2BNC2001.2

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Negative Clearance Angle(°) 0 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code A
Hole Availability Available Hole Shape Cylinder State Breaker Availability NA
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Machining Application ② Continuous Cutting General Purpose Type
Cutting Edge Length(mm) 12.9 Material CBN No. of Inserts 4
No. of Insert Types Multi Corner Type Type Code Coated Sumiboron series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)