(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUMIBORON Insert, 35° Diamond-Shape With Hole, Positive 7°, 2NC-VCGW

SUMIBORON Insert, 35° Diamond-Shape With Hole, Positive 7°, 2NC-VCGW

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

Part Number

Configured Part Number is shown.

Part Number
2NCVCGW160404BNC100
2NCVCGW160404BNC160
2NCVCGW160404BNC200
2NCVCGW160404BNC2010
2NCVCGW160404BNC2020
2NCVCGW160408BNC100
2NCVCGW160408BNC160
2NCVCGW160408BNC200
2NCVCGW160408BNC2010
2NCVCGW160408BNC2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code

900,982 IDR

1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.4±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC1000.4Standard Blade Tip-2.8CBN2Multi Corner TypeCoated Sumiboron series

900,982 IDR

1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.4±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC1600.4Standard Blade Tip-2.8CBN2Multi Corner TypeCoated Sumiboron series

900,982 IDR

1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.4±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC2000.4Standard Blade Tip-2.8CBN2Multi Corner TypeCoated Sumiboron series

844,431 IDR

1 Piece(s) 8 Day(s) or more -20.4---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC2010--Standard cutting edge2.8Coated CBN---

844,431 IDR

1 Piece(s) 8 Day(s) or more -20.4---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC2020--Standard cutting edge2.8Coated CBN---

900,982 IDR

1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.8±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC1000.8Standard Blade Tip-1.9CBN2Multi Corner TypeCoated Sumiboron series

900,982 IDR

1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.8±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC1600.8Standard Blade Tip-1.9CBN2Multi Corner TypeCoated Sumiboron series

900,982 IDR

1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.8±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC2000.8Standard Blade Tip-1.9CBN2Multi Corner TypeCoated Sumiboron series

844,431 IDR

1 Piece(s) 8 Day(s) or more -20.8---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC2010--Standard cutting edge1.9Coated CBN---

844,431 IDR

1 Piece(s) 8 Day(s) or more -20.8---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC2020--Standard cutting edge1.9Coated CBN---

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Work Material High-Hardness Material Rake Angle Positive
Clearance Angle(°) 7 Slot Code W Dimension S(mm) 4.76
Dimension φd(mm) 9.525

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)