(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUMIBORON Insert, 55° Diamond-Shape With Hole, Negative, 2NC-DNGA (Part Numbers)

SUMIBORON Insert, 55° Diamond-Shape With Hole, Negative, 2NC-DNGA

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

(i)Caution

  • 2NC-DNGA150416, 2NC-DNGA150420 and 2NC-DNGA150424 are specialized for holders for SUMIBORON high efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
2NCDNGA150404BNC200
2NCDNGA150404BNC2010
2NCDNGA150404BNC2020
2NCDNGA150408BNC200
2NCDNGA150408BNC2010
2NCDNGA150408BNC2020
2NCDNGA150412BNC2010
2NCDNGA150412BNC2020
2NCDNGA150416BNC2010
2NCDNGA150416BNC2020
2NCDNGA150420BNC2010
2NCDNGA150420BNC2020
2NCDNGA150424BNC2010
2NCDNGA150424BNC2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code

791,074 IDR

1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.4±0.025±0.025±0.13AvailableCylinder StateNABNC2000.4Standard Blade Tip-2.5CBN2Multi Corner TypeCoated Sumiboron series

689,853 IDR

1 Piece(s) 8 Day(s) or more -20.4---YesCylindricalNA / NoBNC2010--Standard cutting edge2.5Coated CBN---

689,853 IDR

1 Piece(s) 8 Day(s) or more -20.4---YesCylindricalNA / NoBNC2020--Standard cutting edge2.5Coated CBN---

791,074 IDR

1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.8±0.025±0.025±0.13AvailableCylinder StateNABNC2000.8Standard Blade Tip-2.1CBN2Multi Corner TypeCoated Sumiboron series

689,853 IDR

1 Piece(s) 8 Day(s) or more -20.8---YesCylindricalNA / NoBNC2010--Standard cutting edge2.1Coated CBN---

689,853 IDR

1 Piece(s) 8 Day(s) or more -20.8---YesCylindricalNA / NoBNC2020--Standard cutting edge2.1Coated CBN---

689,853 IDR

1 Piece(s) 8 Day(s) or more -21.2---YesCylindricalNA / NoBNC2010--Standard cutting edge2Coated CBN---

689,853 IDR

1 Piece(s) 8 Day(s) or more -21.2---YesCylindricalNA / NoBNC2020--Standard cutting edge2Coated CBN---

689,853 IDR

1 Piece(s) 8 Day(s) or more -21.6---YesCylindricalNA / NoBNC2010--Standard cutting edge3.4Coated CBN---

689,853 IDR

1 Piece(s) 8 Day(s) or more -21.6---YesCylindricalNA / NoBNC2020--Standard cutting edge3.4Coated CBN---

689,853 IDR

1 Piece(s) 8 Day(s) or more -2Others---YesCylindricalNA / NoBNC20102-Standard cutting edge3Coated CBN---

689,853 IDR

1 Piece(s) 8 Day(s) or more -2Others---YesCylindricalNA / NoBNC20202-Standard cutting edge3Coated CBN---

689,853 IDR

1 Piece(s) 8 Day(s) or more -2Others---YesCylindricalNA / NoBNC20102.4-Standard cutting edge2.7Coated CBN---

689,853 IDR

1 Piece(s) 8 Day(s) or more -2Others---YesCylindricalNA / NoBNC20202.4-Standard cutting edge2.7Coated CBN---

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Work Material High-Hardness Material Rake Angle Negative
Clearance Angle(°) 0 Slot Code A Dimension S(mm) 4.76
Dimension φd(mm) 12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)