(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Extra Long Solid Spiral End Mill ELSM2000

Part Number

Configured Part Number is shown.

ELSM2030

 
Part Number
ELSM2030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,184,393 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Flute Diameter (Dc)(φ) 3 Work Material Aluminum Alloy / Copper Alloy Flute Length (ℓ)(mm) 20
Number of Flutes(sheet) 2 Type Square Coating Non-Coated
Link Diameter (φDs)(mm) 6 Overall Length (L)(mm) 55 Processing Applications Grooving
Flute Shape Sharp Corner Torsion Angle Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part ELSM2030 in the Extra Long Solid Spiral End Mill ELSM2000 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)