(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Impact Wrench CP8222-R

Air Impact Wrench CP8222-R

Light composite body and magnesium clutch housing. High powered, low noise, and lightweight.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

CP8222-R

 
Part Number
CP8222-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,081,674 IDR

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 450 Air Consumption(m³/min) 0.9 Total Length(mm) 177
Total Length(Input) 6.96 Mass(g) 1150 Mass(lb) 2.53
Torque(Nm) 250-400 Torque(ft.lb) 184-295 Maximum Torque(ft.lb) 331
Number of No-load Revolutions(min-1) 11500 Noise Level(dB (A)) 89 Sound Power Level(dB (A)) 100
Vibration(m / s2) 3.9 Hose Inner Dia.(mm) 10 Hose Inner Dia.(Input) 3/8"
Air Inlet Screw Size(NPTF) 1/4" Socket Square Size(Input) 3/8 Feature 1 Contains three-stage switching air regulator
Feature 2 Low-noise and lightweight

Please check the type/dimensions/specifications of the part CP8222-R in the Air Impact Wrench CP8222-R series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)