(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Urethane Fit Gloves (Fingertip Coat)

Urethane Fit Gloves (Fingertip Coat)

Standard Unit Price:
67,385 IDR
Days to Ship :
1 Day(s) or more

Polyurethane gloves that fit perfectly to hands, and use long-fiber woolly nylon thread.
[Features]
· Gloves are of 15-gauge thickness specification.
· Uses long fiber woolly nylon for low dust generation.
· Non-coated specification using a highly elastic nylon material which firmly fits hands.
· The polyurethane coating on the fingertips makes delicate work go smoothly.
· The product features superior breathability, making it comfortable and preventing humidity. Compliant with the Food Sanitation Act of Japan.
[Applications]
· Ideal for assembly of electric and electronic components.
· Ideal for food processing.

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Coated Fingertips
  • Application
    For work
  • Color
    White
  • Thickness(mm)
    0.8
  • Specification details
    Food Sanitation Act of Japan compliant product, for both left and right use
  • Glove part
    95% Nylon, 5% Other Materials
  • Slip prevention part
    Polyurethane
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 18.5
  • 19
  • 20
  • Clear
Palm perimeter(cm)

Refine by

  • 16
  • 17
  • 18
  • Clear
Middle finger length(cm)

Refine by

  • 6.5
  • 7.2
  • 7.5
  • Clear
Trusco Code

Refine by

  • 330-5058
  • 330-5040
  • 330-5031
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
20
18
7.5
330-5058
1 Day(s)
67,385 IDR

Part Number : TGL-293L
Days to Ship 1 Day(s)
Standard Unit Price 67,385 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Specifications
    Coated Fingertips
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    20
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7.5
  • Color
    White
  • Thickness(mm)
    0.8
  • Trusco Code
    330-5058
  • Mass(g)
    20
  • Wrist color
    Gray
  • Specification details
    Food Sanitation Act of Japan compliant product, for both left and right use
  • Glove part
    95% Nylon, 5% Other Materials
  • Slip prevention part
    Polyurethane
1 Pair
M
19
17
7.2
330-5040
Quote
67,385 IDR

Part Number : TGL-293M
Days to Ship Quote
Standard Unit Price 67,385 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Specifications
    Coated Fingertips
  • Application
    For work
  • Size
    M
  • Overall Length(cm)
    19
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    7.2
  • Color
    White
  • Thickness(mm)
    0.8
  • Trusco Code
    330-5040
  • Mass(g)
    19
  • Wrist color
    Green
  • Specification details
    Food Sanitation Act of Japan compliant product, for both left and right use
  • Glove part
    95% Nylon, 5% Other Materials
  • Slip prevention part
    Polyurethane
1 Pair
S
18.5
16
6.5
330-5031
1 Day(s)
67,385 IDR

Part Number : TGL-293S
Days to Ship 1 Day(s)
Standard Unit Price 67,385 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Specifications
    Coated Fingertips
  • Application
    For work
  • Size
    S
  • Overall Length(cm)
    18.5
  • Palm perimeter(cm)
    16
  • Middle finger length(cm)
    6.5
  • Color
    White
  • Thickness(mm)
    0.8
  • Trusco Code
    330-5031
  • Mass(g)
    18
  • Wrist color
    Blue
  • Specification details
    Food Sanitation Act of Japan compliant product, for both left and right use
  • Glove part
    95% Nylon, 5% Other Materials
  • Slip prevention part
    Polyurethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses long fiber woolly nylon to suppress the occurrence of dust.

Specification

●Color:White
●SPQ(pair):10
●Thickness: 0.8mm
●Food Sanitation Act Compliant Product
●Dual Purpose for Left and Right

Materials

●Glove: 95% Nylon, 5% Other
●Slip Prevention: Polyurethane

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)