(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Finger Fork Reinforced Non-Slip Gloves

Finger Fork Reinforced Non-Slip Gloves

Standard Unit Price:
30,690 IDR
Days to Ship :
Same day

[Features]
· Improved durability with finger reinforcement of the space between the thumb and index finger (design registered.)
· The palms are coated with anti-slip dots. Good breathability and no stuffiness.
· Superior grip due to the non-slip grip.
· 7-gauge, 2-thread weave.
[Applications]
· For general work.
[Materials]
· Glove part: cotton 77%, polyester 23%. Non-slip grip: PVC

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    21.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    324-7830
  • Mass
    74g
  • Color
    White
  • Thickness(mm)
    2.5
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Same day
30,690 IDR

Part Number : 1500
Days to Ship : Same day
Standard Unit Price 30,690 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    21.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    324-7830
  • Mass
    74g
  • Color
    White
  • Thickness(mm)
    2.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)