(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Headlight, LED Headlamp (Explosion-proof Type)

Headlight, LED Headlamp (Explosion-proof Type)

Standard Unit Price:
2,340,616 IDR
Days to Ship :
1 Day(s)

[Features]
・ It can be attached to a helmet or cap with the attached belt
・ Pressure-resistant explosion-proof structure [d2G5]
・ 0.5 W high luminance LED with linear white beam light
・ It can swing up and down 90 degrees
・ Lightweight and compact design weighing 110 g including belt and battery
・ It uses 2 coin-type batteries
[Application]
・ For maintenance and inspection work of petroleum product manufacturing plants, chemical plants, gas tank areas, fuel facilities, etc.
・ For the place handling flammable liquids and gases such as tank trucks and drums
・ For equipment such as fire engines, tank trucks, ships, and aircraft
・ For lighting when inspecting painting booths at each factory, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Total Luminous Flux(lm)
    40
  • Special Purpose
    Explosion Proofing
  • Battery type
    Lithium
  • Product Type
    Headlight
  • Width(mm)
    38
  • Depth(mm)
    46
  • Height(mm)
    48.5
  • Maximum Lighting Time
    3 hours
  • Trusco Code
    374-5457
  • Material (main body, front cap)
    Aluminum Alloy
  • Light Source
    High Luminosity 0.5 W White LED
  • Accessory
    NA
  • Mass(g)
    110
  • Front protection cover
    Hard Plate Glass
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
2,340,616 IDR

Part Number : CEP-005D
Days to Ship 1 Day(s)
Standard Unit Price 2,340,616 IDR
Quantity 1 pc.

Specificationtitle

  • Total Luminous Flux(lm)
    40
  • Special Purpose
    Explosion Proofing
  • Battery type
    Lithium
  • Product Type
    Headlight
  • Width(mm)
    38
  • Depth(mm)
    46
  • Height(mm)
    48.5
  • Maximum Lighting Time
    3 hours
  • Trusco Code
    374-5457
  • Material (main body, front cap)
    Aluminum Alloy
  • Light Source
    High Luminosity 0.5 W White LED
  • Accessory
    NA
  • Mass(g)
    110
  • Front protection cover
    Hard Plate Glass

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)