(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hanging Clamp for Drum Basic Working Load (t) 0.5

Hanging Clamp for Drum Basic Working Load (t) 0.5

Standard Unit Price:
14,676,924 IDR
Days to Ship :
1 Day(s)

[Features]
· Single-action drum lashing. Usable for both sealed and open drums (drums with lids).
[Applications]
· Drum lifting work.

Basic Specifications

  • Product Type
    Hanging Clamp for Drum Container
  • Basic Working Load(t)
    0.5
  • Size D(mm)
    70
  • Size H(mm)
    800
  • Trusco code
    407-2189
  • Mass(g)
    13000
  • Features
    Drum can is fixed at a touch. Can be used as either a sealed drum can or open drum can (drum can with lid).
  • Intended Use
    Barrel hanging work.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
14,676,924 IDR

Part Number : SCX-570
Days to Ship 1 Day(s)
Standard Unit Price 14,676,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Hanging Clamp for Drum Container
  • Basic Working Load(t)
    0.5
  • Size D(mm)
    70
  • Size H(mm)
    800
  • Trusco code
    407-2189
  • Mass(g)
    13000
  • Features
    Drum can is fixed at a touch. Can be used as either a sealed drum can or open drum can (drum can with lid).
  • Intended Use
    Barrel hanging work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)