(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Select Mop Bucket Lid

Select Mop Bucket Lid

Standard Unit Price:
66,154 IDR
Days to Ship :
12 Day(s)

[Features]
· Can be stacked using flat lids.

Basic Specifications

  • Color
    Blue
  • Body / Option
    Option
  • Material
    Polypropylene (PP)
  • Frontage x Depth x Height(mm)
    430×250×30
  • Mass(g)
    221
  • Trusco Code
    404-6412
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
122
1 pc.
12 Day(s)
66,154 IDR

Part Number : 122
Days to Ship 12 Day(s)
Standard Unit Price 66,154 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Body / Option
    Option
  • Material
    Polypropylene (PP)
  • Frontage x Depth x Height(mm)
    430×250×30
  • Mass(g)
    221
  • Trusco Code
    404-6412

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)